(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Built-Up Edge Carbide Cutter

Built-Up Edge Carbide Cutter
  • Volume Discount

The structured-tooth carbide cutter is a sharp, high-speed cutting blade for cutting large materials such as glass fiber, wood, plastic, epoxy resin, rubber, plywood, chipboard, ceramic tiles, etc.

Part Number

Configured Part Number is shown.

9934

Part Number
9934
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm Number Contained In A Packet 1 Shaft Diameter(mm) 3.2
Outer Diameter(mm) 7.9 Application Cutting Out Large Materials (For High Speed Cutting) Usable DREMEL tool(rpm) All rotary tools

Please check the type/dimensions/specifications of the part 9934 in the Built-Up Edge Carbide Cutter series.

Additional Products in this Category

Tech Support