(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Cylinder

NRS Carbide Bar, Cylinder
  • Volume Discount

•Shape: Cylinder Type
For complete product overview and details on NRS Carbide Bar, Cylinder see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TCBT1050
TCBT1050D
TCBT1100
TCBT1100D
TCBT1100DL
TCBT1200K
TCBT1300
TCBT1300-6
TCBT1300D
TCBT1300DL
TCBT1400C
TCBT1400DL
TCBT1400K
TCBT1400L
TCBT1500K
TCBT1600C
TCBT1600K
TCBT1700
TCBT1700-1-8
TCBT1700C
TCBT1700D-1-8
TCBT1700K
TCBT1700K-1
TCBT1800
TCBT1800-6
TCBT1800D
TCBTTA280
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmSpiral cut1.5638-
1 Piece(s)Available

11 Days or more

Shank diameter 3 mmCross Cut1.5638-
1 Piece(s)Available

9 Days or more

-Spiral cut2.413382.4
1 Piece(s)Available

11 Days or more

-Cross Cut2.413382.4
1 Piece(s)Available

8 Days or more

-Cross Cut2.413632.4
1 Piece(s)Available

11 Days or more

Shank diameter 3 mmCross Cut31338-
1 Piece(s)Available

9 Days or more

-Spiral cut413504
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut41650-
1 Piece(s)Available

8 Days or more

-Cross Cut413504
1 Piece(s)Available

8 Days or more

-Cross Cut413634
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut61975-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut61975-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut81965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut121965-
1 Piece(s)Available

8 Days or more

-Spiral cut1225708
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross Cut121965-
1 Piece(s)Available

9 Days or more

-Cross Cut1225708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut121965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122570-
1 Piece(s)Available

8 Days or more

-Spiral cut1625708
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmSpiral cut162570-
1 Piece(s)Available

9 Days or more

-Cross Cut1625708
1 Piece(s)Available

9 Days or more

-Aluminum Cut1625708

Loading...

  1. 1

Basic Information

Shape Cylinder type

Additional Products in this Category

Tech Support