(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BEM2 Long Shank Ball End Mill G2

BEM2 Long Shank Ball End Mill G2
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•Blade Diameter Tolerance (mm): 0~-0.05
•Torsional Angle (°): 20

Part Number

Configured Part Number is shown.

Part Number
BEM2050LK
BEM2060LK
BEM2075LK
BEM2080LK
BEM2100LK
BEM2125LK
BEM2150LK
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Neck Shape Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

53013012A10
1 Piece(s)Available

8 Days or more

63015012B12
1 Piece(s)Available

8 Days or more

7.54015016A15
1 Piece(s)Available

8 Days or more

85018016B16
1 Piece(s)Available

8 Days or more

106020020B20
1 Piece(s)Available

8 Days or more

12.56022025C25
1 Piece(s)Available

8 Days or more

156024032A30

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved surface / R Groove Blade diameter tolerance(mm) 0~-0.05
Torsional Angle(°) 20 With/Without Torsion Available

Additional Products in this Category

Tech Support