(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Anchor V Ball 2CER

Part Number

Configured Part Number is shown.

Part Number
2CER1.5
2CER2
2CER2.5
2CER3
2CER4
2CER5
2CER6
2CER7
2CER8
2CER10
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
Shank diameter tolerance
(mm)
Outer Diameter Tolerance
(mm)
1 Piece(s)Available

8 Days or more

1.586063-0.003~-0.010-0.005~-0.028
1 Piece(s)Available

8 Days or more

287064-0.003~-0.010-0.015~-0.038
1 Piece(s)Available

8 Days or more

2.5108065-0.003~-0.010-0.015~-0.038
1 Piece(s)Available

8 Days or more

3129066-0.003~-0.010-0.015~-0.038
1 Piece(s)Available

8 Days or more

41410088-0.003~-0.010-0.020~-0.047
1 Piece(s)Available

8 Days or more

5181001010-0.003~-0.010-0.020~-0.047
1 Piece(s)Available

8 Days or more

6221101212-0.003~-0.010-0.020~-0.047
1 Piece(s)Available

8 Days or more

7261201614-0.003~-0.010-0.020~-0.047
1 Piece(s)Available

8 Days or more

8301401616-0.003~-0.010-0.020~-0.047
1 Piece(s)Available

8 Days or more

10381602020-0.003~-0.013-0.020~-0.053

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating Non-Coated Torsional Angle(°) 30 Drill radius R allowance(mm) +0.02~-0.01

Additional Products in this Category

Tech Support