(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Full Cut Mill FCM Type Straight Shank Type

Full Cut Mill FCM Type Straight Shank Type
  • Volume Discount

[Features]
· A highly versatile straight shank type. Combination with the MEGA Double Power Chuck enables comfortable work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST16-FCM12091-90
ST16-FCM14091-90
ST16-FCM16092-90
ST16-FCM17092-120
ST20-FCM20093-110
ST20-FCM21092-165
ST20-FCM21093-135
ST25-FCM25093-120
ST25-FCM26092-165
ST25-FCM26093-150
ST32-FCM32113-130
ST32-FCM33112-180
ST32-FCM33113-180
ST32-FCM40114-130
ST32-FCM40114-180
ST32-FCM50115-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
L2
(mm)
Mass
(g)
Features Compatible Tip Model
1 Piece(s)Available

12 Days or more

Side / Groove129016115970100A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG1609□□
1 Piece(s)Available

12 Days or more

Side / Groove149016117970100A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG1609□□
1 Piece(s)Available

12 Days or more

Side / Groove169016225965100A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG1609□□
1 Piece(s)Available

12 Days or more

Side / Groove1712016225995200A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG1609□□
1 Piece(s)Available

14 Days or more

Side / Groove2011020330980200A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG2009□□
1 Piece(s)Available

12 Days or more

Side / Groove21165202309135400A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG2009□□
1 Piece(s)Available

12 Days or more

Side / Groove21135203309105300A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG2009□□
1 Piece(s)Available

12 Days or more

Side / Groove2512025335985400A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG2509□□
1 Piece(s)Available

12 Days or more

Side / Groove26165252389127600A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG2509□□
1 Piece(s)Available

12 Days or more

Side / Groove26150253389112600A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG2509□□
1 Piece(s)Available

12 Days or more

Side / Groove32130323351195700A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG3211□□
1 Piece(s)Available

12 Days or more

Side / Groove3318032248111321100A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG3211□□
1 Piece(s)Available

12 Days or more

Side / Groove3318032348111321000A blade with a diameter 1 mm larger than the shank diameter prevents workpiece interference. A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG3211□□
1 Piece(s)Available

12 Days or more

Plane / Side / Groove40130324401190800A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG4011□□
1 Piece(s)Available

12 Days or more

Side / Groove4018032440111401200A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG4011□□
1 Piece(s)Available

10 Days or more

Plane / Side / Groove501303254011901000A straight shank type with excellent versatility. Smooth cutting with the combination with the Mega Double Power Chuck.ARG4011□□

Loading...

  1. 1

Basic Information

Mounting Method With handle Details Type Straight shank type Accessory Wrench, Anti-Seizing Agent

Additional Products in this Category

Tech Support