(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PHC BORE Phoenix Series High Feed Radius Cutter Bore Type

PHC BORE Phoenix Series High Feed Radius Cutter Bore Type
  • Volume Discount

PHC bore type radius cutter. Machining applications: planes, sides, grooves, carving, shape shaving

PDF

Part Number

Configured Part Number is shown.

Part Number
PHC09R040M16-4
PHC09R050M22-5
PHC09R050M22.2-5
PHC09R063M22-6
PHC09R063M22.2-6
PHC12R040M16-3
PHC12R050M22-4
PHC12R050M22.2-4
PHC12R063M22-5
PHC12R063M22.2-5
PHC12R080M27-7
PHC12R080M31.7-5
PHC12R080M31.7-7
PHC12R100M31.7-8
PHC12R100M32-8
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type Applicable Chip
1 Piece(s)Available

8 Days or more

28.240416780060040388.45.61SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

38.2505227800601504710.46.32SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

38.250522.22578006055047852SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

51.2506227800603636010.46.32SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

51.250622.22578006066360852SDMT09T308SR-GM/SDMT09T308ER-SM
1 Piece(s)Available

8 Days or more

23.440316780060740388.45.61SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

33.4504227800608504710.46.32SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

33.450422.22578006145047852SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

46.4505227800610636010.46.32SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

46.450522.22578006156360852SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

63.4507277800612807612.472SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

63.463531.757800618807612.782SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

63.463731.757800616807612.782SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

83.463831.7578006171009612.782SXMT120410SR-GM/SXMT120410ER-SM
1 Piece(s)Available

8 Days or more

83.46383278006131009614.482SXMT120410SR-GM/SXMT120410ER-SM
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type Applicable Chip

Loading...

  1. 1

Basic Information

Processing Applications Plane / Side / Groove / Vertical Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Supported Tip Material Type Carbide Coat Machining Application Details Profiling

Additional Products in this Category

Tech Support