(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Cutter Mini, 1-Flute Front/Back-Chamfering Type

C-Cutter Mini, 1-Flute Front/Back-Chamfering Type
  • Volume Discount

[Features]
· 1-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST10-C0409-45B-20
ST10-C0608-45B-16
ST10-C0611-45B-20
ST10-C0611-45B-35
ST16-C1222-45B-40
Part NumberMinimum order quantityVolume DiscountDays to Ship φd D1
(mm)
D2
(mm)
O.D. φD3 L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F
1 Piece(s)Available

12 Days or more

9.8105.47.78620CM05…4690.55.41.1
1 Piece(s)Available

12 Days or more

8.8105.75.77816CM04…66813.81.55
1 Piece(s)Available

12 Days or more

12107.49.88120CM05…68110.45.51.1
1 Piece(s)Available

10 Days or more

12107.49.89635CM05…68110.45.51.1
1 Piece(s)Available

12 Days or more

22.6161116.911740CM10…1212220.312.42.9

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45° Peripheral Blade Y/N NA
Number of flutes 1

Additional Products in this Category

Tech Support