(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Baitender (Main Body Only)

Baitender (Main Body Only)
  • Volume Discount

[Features]
· Telescopic bit enables a wide range of chamfering.

PDF

Part Number

Configured Part Number is shown.

BTD32

Part Number
BTD32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Number of flutes 1 Overall Length L(mm) 130.2 Number Contained In A Packet(Piece) 1
JAN Code 4580114243006 Trusco Code 447-0770 Capacity (Hole Chamfering)(mm) φ28~133

Please check the type/dimensions/specifications of the part BTD32 in the Baitender (Main Body Only) series.

Additional Products in this Category

Tech Support