(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R Special Jr.

R Special Jr.
  • Volume Discount

•Use: R Chamfer
•R Size (mm): 0.5~5
•Single Blade/Double Blade: Single Blade
•Coating Type: Non-Coated
•Tool Diameter D (mm): 25

PDF

Part Number

Configured Part Number is shown.

Part Number
NK20-05R
NK25-05R
Part NumberMinimum order quantityVolume DiscountDays to Ship φd
(mm)
1 Piece(s)Available

10 Days or more

20
1 Piece(s)Available

11 Days or more

25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship φd
(mm)

Loading...

  1. 1

Basic Information

Application Round Chamfer Maximum Blade Diameter (D)(mm) 25 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated R Size (R)(mm) 0.5~5 Number of flutes 1
Minimum Machining Diameter Ds(mm) 8.4 Overall Length L(mm) 120 ℓs(mm) 80
ℓn(mm) 40 Drawing 1 Compatible Tip N43GXR

Additional Products in this Category

Tech Support