(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disposable Tip for R-Cutter

Part Number

Configured Part Number is shown.

Part Number
RC06050-ACP300
RC06100-ACP300
RC06150-ACP300
RC06200-ACP300
RC12100-ACP300
RC12200-ACP300
RC12300-ACP300
RC12400-ACP300
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)
Details Type Tip Clamp Screw Set Type
1 Piece(s)Available

11 Days or more

0.5RC06S2TS-T6
1 Piece(s)Available

11 Days or more

1RC06S2TS-T6
1 Piece(s)Available

11 Days or more

1.5RC06S2TS-T6
1 Piece(s)Available

9 Days or more

2RC06S2TS-T6
1 Piece(s)Available

11 Days or more

1RC12S4S-T15
1 Piece(s)Available

11 Days or more

2RC12S4S-T15
1 Piece(s)Available

13 Days or more

3RC12S4S-T15
1 Piece(s)Available

11 Days or more

4RC12S4S-T15

Loading...

  1. 1

Basic Information

Application Round Chamfer Tip angle (θ) 45° work material general steel / Quenched and tempered steel / Cast Iron / Aluminum
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N Available
Coating Type Other Number of flutes 1 Tip Material ACP300
No. of Corners 4 Coating Carbide Set content and accessories 1 case: 10 pcs

Additional Products in this Category

Tech Support