(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Stone Triangular【1-10 Pieces Per Package】

Oil Stone Triangular
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 500
•Overall Length L (mm): 100
•Shape: Triangle

Part Number

Configured Part Number is shown.

Part Number
OSAT100-6
OSAT100-9
OSAT100-13
OSAT100-16
OSAT100-19
OSAT100-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width W
(mm)
Thickness T
(mm)
Quantity/Pack
(Book)
1 Piece(s)Available

8 Days or more

65.21
1 Piece(s)Available

8 Days or more

97.81
1 Piece(s)Available

8 Days or more

1311.31

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1613.910

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1916.510

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

2521.610

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 500 Overall Length L(mm) 100
Shape Triangle

Additional Products in this Category

Tech Support