(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 50 mm, No. 800

New Super Stone (Flat Plate) 50 mm, No. 800
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 800
•Length (mm): 50
•Color: Blue

Part Number

Configured Part Number is shown.

Part Number
NSB051S
NSB052S
NSB054S
NSB056S
NSB081S
NSB082S
NSB084S
NSB086S
NSB0501S
NSB0801S
NSB101S
NSB102S
NSB104S
NSB106S
NSB110S
NSB150S
NSB151S
NSB152S
NSB154S
NSB156S
NSB202S
NSB204S
NSB206S
NSB210S
NSB301S
NSB302S
NSB304S
NSB306S
NSB310S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

11 Days or more

1.06
1 Piece(s)Available

11 Days or more

1.010
1 Piece(s)Available

11 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

11 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

11 Days or more

2.06
1 Piece(s)Available

11 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

11 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

14 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 800 Length(mm) 50
Color Blue

Additional Products in this Category

Tech Support