(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Mold Grindstone PA【5-10 Pieces Per Package】

Metal Mold Grindstone PA
  • Volume Discount

[Features]
· Optimal for dry uses such as a press mold.
· PA (pink alundum) abrasive grains are used for excellent grinding power.
[Applications]
· Polishing work for press mold.
· Mechanical machining finish.

Part Number

Configured Part Number is shown.

Part Number
TPK-1-80
TPK-1-120
TPK-1-220
TPK-2-80
TPK-2-220
TPK-3-80
TPK-3-120
TPK-4-80
TPK-4-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Pcs./Box.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80135408-910320010

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120135408-911120010

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220135408-912020010

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80255408-913838010

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220255408-915438010

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

802510408-91623755

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1202510408-91713755

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

802525408-91979505

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1202525408-92019505

Loading...

  1. 1

Basic Information

Product Type Grindstone for molds Color Pink Length(mm) 150
Specifications Coarse Finishing #80 / Medium Finishing #120, Finishing #220 Features Optimal for dry uses such as a press mold. Application Polishing work for press mold. Mechanical machining finish.

Additional Products in this Category

Tech Support