(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 800

New Super Stone (Flat Plate) 100 mm, No. 800
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 800
•Length (mm): 100
•Color: Blue

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSB051
NSB052
NSB054
NSB056
NSB081
NSB082
NSB084
NSB086
NSB0501
NSB0801
NSB101
NSB102
NSB104
NSB106
NSB110
NSB150
NSB151
NSB152
NSB154
NSB156
NSB202
NSB204
NSB206
NSB210
NSB301
NSB302
NSB304
NSB306
NSB310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

7 Days or more

1.06
1 Piece(s)Available

7 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

15 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 800 Length(mm) 100
Color Blue

Additional Products in this Category

Tech Support