(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 1200

New Super Stone (Flat Plate) 150 mm, No. 1200
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1200
•Length (mm): 150
•Color: Red

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSR051L
NSR052L
NSR054L
NSR056L
NSR081L
NSR082L
NSR084L
NSR086L
NSR0501L
NSR0801L
NSR101L
NSR102L
NSR104L
NSR106L
NSR110L
NSR150L
NSR151L
NSR152L
NSR154L
NSR156L
NSR202L
NSR204L
NSR206L
NSR210L
NSR301L
NSR302L
NSR304L
NSR306L
NSR310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

7 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

15 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

8 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

14 Days or more

2.04
1 Piece(s)Available

15 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1200 Length(mm) 150
Color Red

Additional Products in this Category

Tech Support