(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·With a 2-piece set of blades leading the inner blade, it is possible to drill holes in composite materials such as metal-covered siding materials, stainless steel-covered wood, and "metal plate + insulation + plywood" in one shot.
·When drilling wood-based materials, chips are easily discharged, and it is possible to cut nails and cut thin iron plates in layers.
Part Number
Configured Part Number is shown.
ES-F100ST
Details Type | FC type for composite materials (straight shank) | Bore Diameter(mm) | 100 | Overall Length(mm) | 269 |
---|---|---|---|---|---|
Effective Length(mm) | 135 | Compatible Electric Motor | Electric drill / impact drill (rotating mode) | Shank shape | 10 mm/13 mm shank/zip fastener |
Work material Soft siding board | △ | Work material Gypsum Board | ○ | Work material Polyvinyl chloride material | ◎ |
work material FRP | ◎ | Work material Wood, Plywood | ◎ | Work material Thin steel plate, Light metal (aluminum) | ◎ |
Work material Metal siding board | ◎ | Work material 2 x 4 (with nails) | ◎ | Work material Stainless steel plate | ○ |
Blade tip shape | 2 pc Set Blade |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy