(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Tapered Shank, Taper Pin Type, TPR

HSS Straight Reamers - Tapered Shank, Taper Pin Type, TPR

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Groove Shape: Straight
•Link Model: Tapered Link
•Feature: For finish taper pin hole.
•Work Material: Cast iron, carbon steel, alloy steel, tool steel, stainless steel and aluminum alloy.
•Material: High-Speed Steel (HSS)

Part Number

Configured Part Number is shown.

TPR13.0

Part Number
TPR13.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 13 Shank Type Taper shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Die Steel / Alloy Steel
Coating Y/N NA Groove Shape Straight Base Blade Y/N NA
Number of flutes 8 Blade Length(mm) 194 Overall Length(mm) 240
shank diameter(mm) 14 Square Opposite Side(mm) 9 JAN Code 4560118896453
Trusco Code 372-8838 Mass(g) 270 Features For finish taper pin hole.
Work material details Cast iron, carbon steel, alloy steel, tool steel, stainless steel and aluminum alloy. Material High-Speed Steel (HSS)

Please check the type/dimensions/specifications of the part TPR13.0 in the HSS Straight Reamers - Tapered Shank, Taper Pin Type, TPR series.

Additional Products in this Category

Tech Support