(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Straight Shank, Pipe Type, PR

HSS Straight Reamers - Straight Shank, Pipe Type, PR
  • Volume Discount

[Features]
· For hole finishing of tapered pipe screw 1/16 taper (PT/NPT/NPTE).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PR-1/1
PR-1/2
PR-1/4
PR-1/8
PR-2/1
PR-3/2
PR-3/4
PR-3/8
PR-5/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Length
(mm)
Tip diameter Large End Diameter Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

4528.01730.8310951.526
1 Piece(s)Available

8 Days or more

3516.89119.0798801.516
1 Piece(s)Available

8 Days or more

2710.31212662110
1 Piece(s)Available

8 Days or more

198.0259.21365418
1 Piece(s)Available

8 Days or more

4554.8457.653121152.550
1 Piece(s)Available

8 Days or more

4542.77545.58812108240
1 Piece(s)Available

8 Days or more

3522.25124.4398831.520
1 Piece(s)Available

8 Days or more

2713.71615.4046651.512
1 Piece(s)Available

8 Days or more

4536.67839.49110100232

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Both square 1/16
blade shape Right blade straight Shank diameter tolerance -0.05~-0.02 Tool Material Type High-speed steel
Center 60° Concave

Additional Products in this Category

Tech Support