(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Wrench Extension Bar

Impact Wrench Extension Bar

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· New type of ring also allows pins and rings to be easily installed.

Part Number

Configured Part Number is shown.

Part Number
BEP3-075
BEP3-100
BEP4-075
BEP4-100
BEP4-150
BEP6-100
BEP6-150
BEP6-250
BEP8-150
BEP8-200
BEP8-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.59.575Concave/Convex 9.5308-0561100
1 Piece(s)Available

8 Days or more

9.59.5100Concave/Convex 9.5308-0579120
1 Piece(s)Available

8 Days or more

12.712.775Concave/Convex 12.7308-0587180
1 Piece(s)Available

8 Days or more

12.712.7100Concave/Convex 12.7308-0595230
1 Piece(s)Available

8 Days or more

12.712.7150Concave/Convex 12.7308-0609300
1 Piece(s)Available

8 Days or more

1919100Concave/Convex 19308-0617490
1 Piece(s)Available

8 Days or more

1919150Concave/Convex 19308-0625680
1 Piece(s)Available

8 Days or more

1919250Concave/Convex 19308-06331070
1 Piece(s)Available

8 Days or more

25.425.4150Concave/Convex 25.4308-06411065
1 Piece(s)Available

8 Days or more

25.425.4200Concave/Convex 25.4308-06501380
1 Piece(s)Available

8 Days or more

25.425.4250Concave/Convex 25.4308-06681750

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Extension Bar Application For Impact Socket shape Joint type
Accessory Pin, Ring Features AMBAC system is adopted to prevent the pin from popping out during use. A new type of ring allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support