(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stud Bolt Remover (12.7 mm Square Drive)

Stud Bolt Remover (12.7 mm Square Drive)
  • Volume Discount

[Features]
· Can be used for the tightening or loosening of stud bolt attachment (can also be used for round bars).
· With three rollers that can grab onto the bolt from 4 directions, stable work can be done.
· With the center through, the wrench body allows use with long stud bolts as well. (When using offset wrench, etc.)
[Applications]
· Remover for stud bolts

Part Number

Configured Part Number is shown.

Part Number
BSR35-8
BSR35-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (L dimension)
(mm)
Applicable Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

658383-5570150
1 Piece(s)Available

8 Days or more

7510383-5537220

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Screw Features Can be used for the tightening or loosening of the stud bolt's attachment (can be used for round bars). With three rollers that can grab onto the bolt from 5 directions, stable work can be done. With the center through, the wrench body allows for use with long stud bolts as well. (When using offset wrench, etc.)

Additional Products in this Category

Tech Support