(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set (Double Hex, with Holder) HD312A

Socket Set (Double Hex, with Holder) HD312A
  • Volume Discount

Socket used for tightening and loosening hex bolts and nuts.
[Features]
· Hand tool sockets 12 piece set.
· With a socket holder. Insertion angle: 9.5 mm, shape: double hex.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency, improving operability and enabling safe work.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HD312A

 
Part Number
HD312A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Flat Width (Dimension S) 10 / 12 / 13 / 14 / 15 / 16 / 17 / 19 / 21 / 22 / 24 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Mass(g) 620
Set Content 1 3D-08, 3D-10, 3D-12, 3D-13, 3D-14, 3D-15, 3D-16, 3D-17, 3D-19, 3D-21, 3D-22, 3D-24 / With Socket Holder

Please check the type/dimensions/specifications of the part HD312A in the Socket Set (Double Hex, with Holder) HD312A series.

Additional Products in this Category

Tech Support