(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Center Punch with Tip (Octagonal Body) (712-1)

Carbide Center Punch with Tip (Octagonal Body) 712-1

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Octagonal-bodied center punch with a carbide tip, using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
[Applications]
· The hardness is ideal for machining materials harder than 40 HRC.
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.

PDF

Part Number

Configured Part Number is shown.

712-1

 
Part Number
712-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Mass
(g)
Maximum tip diameter
(mm)
1 Piece(s)Available

8 Days or more

100φ8343.2

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Center Features This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance. It has an extremely hard carbide tip.

Please check the type/dimensions/specifications of the part 712-1 in the Carbide Center Punch with Tip (Octagonal Body) series.

Products like this...

Part Number
712-2
712-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Mass
(g)
Maximum tip diameter
(mm)
1 Piece(s)Available

12 Days or more

120φ10653.6
1 Piece(s)Available

10 Days or more

120φ12894.5

Additional Products in this Category

Tech Support