(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Mold Date Mark "OP Model" (Inside Arrow Plate Replaceable Type)

Metal Mold Date Mark "OP Model" (Inside Arrow Plate Replaceable Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • OP-D1-10
  • OP-D2-10
  • OP-OM-10
  • OP-YM-10
  • Volume Discount

•Model: Molded Date Mark
•Material: SUS420 quenching and grinding finish
•Feature: Optimal for lot management of OP type dedicated plastic mold/molded parts.

Part Number

Configured Part Number is shown.

Part Number
OP-D1-6
OP-D1-8
OP-D1-10
OP-D1-16
OP-D2-6
OP-D2-8
OP-D2-10
OP-D2-16
OP-NM-6
OP-NM-8
OP-NM-10
OP-NM-16
OP-OM-6
OP-OM-8
OP-OM-10
OP-OM-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Overall Length
(mm)
Abstract Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

68D1 Type (Date 1st Digit)381-90272.3
1 Piece(s)Available

8 Days or more

810D1 Type (Date 1st Digit)381-90353.7
1 Piece(s)Available

8 Days or more

1012D1 Type (Date 1st Digit)381-90017.4
1 Piece(s)Available

8 Days or more

1614D1 Type (Date 1st Digit)381-901920.8
1 Piece(s)Available

8 Days or more

68D2 Type (Date 10th Digit)381-90602.3
1 Piece(s)Available

8 Days or more

810D2 Type (Date 10th Digit)381-90783.7
1 Piece(s)Available

8 Days or more

1012D2 Type (Date 10th Digit)381-90437.4
1 Piece(s)Available

8 Days or more

1614D2 Type (Date 10th Digit)381-905120.8
1 Piece(s)Available

8 Days or more

68NM Type (Unmarked)381-91082.3
1 Piece(s)Available

8 Days or more

810NM Type (Unmarked)381-91163.7
1 Piece(s)Available

8 Days or more

1012NM Type (Unmarked)381-90867.4
1 Piece(s)Available

8 Days or more

1614NM Type (Unmarked)381-909420.8
1 Piece(s)Available

8 Days or more

68OM Type (Month)381-91412.2
1 Piece(s)Available

8 Days or more

810OM Type (Month)381-91593.5
1 Piece(s)Available

8 Days or more

1012OM Type (Month)381-91247.2
1 Piece(s)Available

8 Days or more

1614OM Type (Month)381-913220.6

Loading...

  1. 1

Basic Information

Model Date mark of mold Material SUS420 quenching and grinding finish Features Optimal for lot management of OP type dedicated plastic mold/molded parts.

Additional Products in this Category

Tech Support