(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Chisel Set 850

Punch Chisel Set 850
  • Volume Discount

[Features]
· Holder included.
· Package included with CN.
· The use of PB's original special steel makes the cutting edge extremely sturdy and highly resistant to breakage. It also helps prevent chipping through use.

PDF

Part Number

Configured Part Number is shown.

850B

 
Part Number
850B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Punch Package NA Tip hardness HRC58°
Striking part hardness HRC45°~48° Set Content 710-2 (center punch), 730-3/4 (taper pin punch), 805-12/18 (flat chisel), 815-5 (cape chisel) with holder Features PB chisel is fully hardened and tempered. The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body is chrome-plated, easy to grip, and has a finish that is pleasant to the eye.

Please check the type/dimensions/specifications of the part 850B in the Punch Chisel Set 850 series.

Additional Products in this Category

Tech Support