(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gasket Punch Set

Gasket Punch Set

Click this image to zoom it.

  • 3H-P17
  • 3H-PL6
  • 3H-PS10
  • Volume Discount

•Model: Punch
•Punch Type: Packing
•JAN Code: 4990077994042
•Trusco Code: 215-6458
•Mass (kg/set): 2.1

Part Number

Configured Part Number is shown.

3H-P17

Part Number
3H-P17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Seal JAN Code 4990077994042
Trusco Code 215-6458 Mass(kg/set) 2.1 Features It can be aligned to the center to easily make doughnut-shaped washers. It comes in a special case that can be easily stored and handled.
Set Content 5, 6, 8, 9, 10, 13, 16, 19, 20, 22, 25, 28, 30, 32, 35, 38, 40 (mm), Holder, Spare Part Set Application For punching leather, vinyl, paper, rubber, and cloth. For producing packing. Material Carbon Steel

Please check the type/dimensions/specifications of the part 3H-P17 in the Gasket Punch Set series.

Additional Products in this Category

Tech Support