(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Ratchet Wrench "JOKER"

Combination Ratchet Wrench "JOKER"

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Combination Ratchet Wrench JOKER, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
073268
073270
073272
073273
073277
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

144875.54013288167309438-139455
1 Piece(s)Available

8 Days or more

159107.25.54013288164360411-992484
1 Piece(s)Available

8 Days or more

170.7128.56.64013288167323438-141695
1 Piece(s)Available

9 Days or more

177138.674013288164377411-9932120
1 Piece(s)Available

8 Days or more

2241710.58.54013288164384411-9941237

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support