(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Offset Wrench Set (45°) 2600M

Long Offset Wrench Set (45°) 2600M
  • Volume Discount

6-piece long type offset wrench set.
[Features]
· The bending angle of the handle is 45°, making it possible to tighten/loosen bolts and nuts while avoiding surrounding objects.
· The box part can easily fit onto nuts and bolts and makes work in comparatively narrow spaces easier as it has a double-hex structure.
· New metal case and durable satin tray adopted.
· The offset part is ring shaped and unlikely to slip off bolts and nuts, and receives equal weight on the surrounding parts. Therefore, it allows heavy-duty, secure tightening.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

2600M

 
Part Number
2600M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45 Two-sided Width Size(mm) 10×12 / 17×19 / 12×14 / 14×17 / 19×21 / 23×26 Single Item / Set Set Product
Set Contents (mm) 10×12、12×14、14×17、17×19、19×21、23×26 Set Contents (Items) 6 Set Content M45-1012、M45-1214、M45-1417、M45-1719、M45-1921、M45-2326

Please check the type/dimensions/specifications of the part 2600M in the Long Offset Wrench Set (45°) 2600M series.

Additional Products in this Category

Tech Support