(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Ratchet Wrench with Curved Drift, Short Standard Type

Part Number

Configured Part Number is shown.

SRB1719

Part Number
SRB1719
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 240 Two-sided Width Size(mm) 17×19 Single Item / Set Single Item
Mass(g) 390

Please check the type/dimensions/specifications of the part SRB1719 in the Double-Ended Ratchet Wrench with Curved Drift, Short Standard Type series.

Additional Products in this Category

Tech Support