(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchets - Square Socket, Single-Ended Offset Type, KL

Ratchets - Square Socket, Single-Ended Offset Type, KL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ratchets - Square Socket, Single-Ended Offset Type, KL
  • Ratchets - Square Socket, Single-Ended Offset Type, KL
  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Square Ratchet Spanner, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KL0010
KL0012
KL0013
KL0014
KL0016
KL0017
KL0019
KL0022
KL0025
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2001018116-1351210
1 Piece(s)Available

8 Days or more

2451220116-1369350
1 Piece(s)Available

8 Days or more

2451320116-1377350
1 Piece(s)Available

8 Days or more

2951424116-1385550
1 Piece(s)Available

8 Days or more

2951624116-1393520
1 Piece(s)Available

8 Days or more

3851728116-1407850
1 Piece(s)Available

8 Days or more

3851928116-1415880
1 Piece(s)Available

8 Days or more

4002230116-14231400
1 Piece(s)Available

8 Days or more

5002532116-14402300

Loading...

  1. 1

Basic Information

Type Single-ended offset Ratchet mechanism Available Swivel (flex) NA
Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support