(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-ended ratchet wrench (with tip) EA602AJ

Double-ended ratchet wrench (with tip) EA602AJ
  • Volume Discount

Model: EA602AJ-9.5, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 16 × 18mm/312mm double-ended ratchet wrench (With Shino)
Model: EA602AJ-13, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 19 × 21mm/312mm double-ended ratchet wrench (With Shino)
Model: EA602AJ-28, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 30 × 32mm/415 mm double-ended ratchet wrench (With Shino)

Part Number

Configured Part Number is shown.

Part Number
EA602AJ-13
EA602AJ-28
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Socket Outer Diameter Head outer diameter Weight Socket total length Guaranteed torque Head Thickness Part Number
1 Piece(s)Available

10 Days or more

31219×21Large: 28.5 mm, small: 26.0 mm41.0mm430g16.0mm19 mm: 367.7 N⋅m, 21 mm: 426.6 N⋅m18.0mmRM-19×21
1 Piece(s)Available

10 Days or more

41530×32Large: 43.0 mm, small: 40.5 mm59.0mm1140g20.5mm30 mm: 671.8 N⋅m, 32 mm: 720.8 N⋅m22.0mmRM-30×32

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Materials Chrome vanadium Manufacturer TOP Kogyo (TOP)

Additional Products in this Category

Tech Support