(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Wrench "Light Tool" (Ultra Lightweight Type)

Combination Wrench "Light Tool" (Ultra Lightweight Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • LEWS-6
  • LEW0019
  • Volume Discount

[Features]
· This resource-saving tool is 20% lighter weight on average compared to our conventional products.
· The bending angle of the ring wrench handle is 12°.

Part Number

Configured Part Number is shown.

Part Number
LEW0005
LEW0007
LEW0008
LEW0010
LEW0013
LEW0016
LEW0017
LEWS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Single Product/Set Classification Set Contents (Items) Set Contents (mm) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1005.5Single Item--364-161911
1 Piece(s)Available

8 Days or more

1057Single Item--212-091714
1 Piece(s)Available

8 Days or more

1058Single Item--212-092513
1 Piece(s)Available

8 Days or more

11910Single Item--212-093321
1 Piece(s)Available

8 Days or more

15113Single Item--212-095045
1 Piece(s)Available

8 Days or more

19116Single Item--212-098480
1 Piece(s)Available

8 Days or more

21617Single Item--212-0992100
1 Piece(s)Available

8 Days or more

-10 ~ 19Set Product610、12、13、14、17、19212-0747445/1 Set

Loading...

  1. 1

Basic Information

Type Combination Ratchet mechanism NA Swivel (flex) NA
Offset Angle(°) 12

Additional Products in this Category

Tech Support