(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - 5-Piece Set, Crowfoot Type, Double Hex Shank, TBNS305W

Wrenches - 5-Piece Set, Crowfoot Type, Double Hex Shank, TBNS305W
  • Volume Discount

The aperture is a double hex shank, making it easy to use for nuts. The distance from the center of the bore to the center of the drive is set to 30 mm, making troublesome conversions easy when using a torque wrench.

Part Number

Configured Part Number is shown.

TBNS305W

Part Number
TBNS305W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Crowfoot Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 55.5 Two-sided Width Size(mm) 10 / 12 / 14 / 17 / 19 Single Item / Set Set Product
Set Content(mm) 10、12、14、17、19 Set Content(Point) 5 JAN Code 4989433950884
Trusco Code 448-4291 Mass(g) 490 Accessory Socket Holder

Please check the type/dimensions/specifications of the part TBNS305W in the Wrenches - 5-Piece Set, Crowfoot Type, Double Hex Shank, TBNS305W series.

Additional Products in this Category

Tech Support