(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Ratchet Wrench

Plate Ratchet Wrench
  • Volume Discount

Original thin ratchet wrench, plate ratchet wrench.
[Features]
· Reinforced plastic is used for the body in pursuit of weight reduction and easy grip.
· The main body plate is made of stainless steel with high strength and durability.
· Ratchet drives at 20° with 18 number of teeth.
· There is strength that can be fully tightened.
[Application]
· Ideal for removing bolts and nuts in all industries, such as machinery, equipment, piping, and construction.
· Widely usable as electronic components and vehicle maintenance tools.

Part Number

Configured Part Number is shown.

PR-22X24N

Part Number
PR-22X24N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Plate Ratchet Wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 240 Two-sided Width Size(mm) 22×24 Single Item / Set Single Item
Outer Diameter(mm) Small: 40/large: 42 Guarantee Torque(N▪m) Small: 353, large: 402 Weight(g) 295
Material SUS420J2/Cr-V Specifications 12-Sided Surface Features Made lighter for easy gripping, as reinforced plastic is used in the body. The main body is made of stainless steel and thus it is very strong and durable. There are 18 gears driven by a 20 degree ratchet. The ratchet part is strong and can thus be fully tightened.
Mount Dimensions(mm) 292×63

Please check the type/dimensions/specifications of the part PR-22X24N in the Plate Ratchet Wrench series.

Additional Products in this Category

Tech Support