(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open End Spanner Set EA615AN

Open End Spanner Set EA615AN
  • Volume Discount

[Product Specifications]
・Dim.-5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24mm
・Material-Chrome-vanadium steel(Chrome plating)
・Same strength and reduced weight

Part Number

Configured Part Number is shown.

EA615AN

Part Number
EA615AN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AN in the Open End Spanner Set EA615AN series.

Additional Products in this Category

Tech Support