(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

"Felt Disc β" (for Wiping)【5 Pieces Per Package】

"Felt Disc β" (for Wiping)
  • Volume Discount

[Features]
· Apply a grease/oil abrasive to felt for mirror finish. It can be used for wiping without applying an abrasive.
[Applications]
· For glazing, wiping, and finishing mirror finish polishing.
· Tool used: disc grinder.

PDF

Part Number

Configured Part Number is shown.

TFDB-100

 
Part Number
TFDB-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Thickness(mm) 10 Max. Rotational Speed(rpm) 12000 Pcs./Box. 5 (pcs.)
Trusco Code 402-6721 Mass 325 g/box Features Apply a grease/oil abrasive to felt for mirror finish. It can be used for wiping without applying an abrasive.
Application For glazing, wiping, and finishing mirror finish polishing. Maximum operating rotation speed 62.8m/s(3768m/min) Accessory With adapter for 15 mm hole (1 pc per box)

Please check the type/dimensions/specifications of the part TFDB-100 in the "Felt Disc β" (for Wiping) series.

Additional Products in this Category

Tech Support