(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unilon Disc (S/M)

Unilon Disc (S/M)

Click this image to zoom it.

Move the mouse over the image to zoom

  • S Type
  • M Type
  • Volume Discount

Ideal for blurring scratches and cleaning.

[Features]
· For blurring scratches and cleaning.
· Polishing without making deep scratches.
· Flexible and fits perfectly to curved surfaces as well.
· We also manufacture a straight type with soft contact.
· Abrasive grain-free type containing no abrasive grains can also be manufactured

Part Number

Configured Part Number is shown.

Part Number
ND100S7
ND100S10
ND100S11
ND100S13
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
Texture
1 Piece(s)Available

38 Days or more

Stainless Steel[◎]120coarse
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]240Second cut
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Brass / Gunmetal[◎]320Fine
1 Piece(s)Available

37 Days or more

Stainless Steel[◎]600For finishing

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Details Type S (Nylon Nonwoven Fabric) Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 8000

Additional Products in this Category

Tech Support