(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Art Disc【10 Pieces Per Package】

Art Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Guarantees high performance and safety and achieves low levels of vibration and noise. A comfortable working space and a smooth grinding/polishing feeling have been achieved.

Part Number

Configured Part Number is shown.

Part Number
AD100-A60
AD100-A60S
AD100-A80
AD100-A80S
AD100-A100
AD100-A100S
AD100-A120
AD100-A120S
AD100-A150S
AD100-A180
AD100-A180S
AD100-A240
AD100-A240S
AD100-A320S
AD100-GZ60S
AD100-GZ80S
AD100-Z40
AD100-Z40S
AD100-Z60
AD100-Z60T
AD100-Z80
AD100-Z80S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
abrasive grain Fiber direction Manufacturer Product Code

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

general steel[◎]60AHorizontalAD100 X 15A 60 S

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]60AVerticalAD100 X 15A 60

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

general steel[◎]80AHorizontalAD100 X 15A 80 S

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]80AVerticalAD100 X 15A 80

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]100AHorizontalAD100 X 15A 100S

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]100AVerticalAD100 X 15A 100

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]120AHorizontalAD100 X 15A 120S

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]120AVerticalAD100 X 15A 120

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]150AHorizontalAD100 X 15A 150S

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]180AHorizontalAD100 X 15A 180S

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]180AVerticalAD100 X 15A 180

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]240AHorizontalAD100 X 15A 240S

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

general steel[◎]240AVerticalAD100 X 15A 240

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]320AVerticalAD100 X 15A 320

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]60GZHorizontalAD100 X 15GZ 60 S

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]80GZHorizontalAD100 X 15GZ 80 S

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎] / Cast Iron[○]40ZHorizontalAD100 X 15Z 40 S

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

general steel[◎] / Cast Iron[○]40ZVerticalAD100 X 15Z 40

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

general steel[◎] / Cast Iron[○]60ZHorizontalAD100 X 15Z 60 S

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

general steel[◎] / Cast Iron[○]60ZVerticalAD100 X 15Z 60

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎] / Cast Iron[○]80ZHorizontalAD100 X 15Z 80 S

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎] / Cast Iron[○]80ZVerticalAD100 X 15Z 80

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
Max. Rotational Speed(rpm) 13600 Quantity per Package(Pieces) 10

Additional Products in this Category

Tech Support