(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Soft Power Disc" (Urethane Resin, for Finish Polishing)【5 Pieces Per Package】

"Soft Power Disc" (Urethane Resin, for Finish Polishing)
  • Volume Discount

[Features]
· Reduces the time required for mirror finishing by 50%.
· With a fine count surpassing the level of paper, it can be used for final polishing of the base levels of the mirror surface.
· Granule degree #600 (Finished surfaces #2000 equivalent).
· For finish polishing of urethane resin.
[Applications]
· For partial correction.
· Scorch removal.
· Pretreatment before mirror surface finishing work.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

SP100C8

Part Number
SP100C8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Rubber / Hard Urethane Disk Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Thickness(mm) 8 Particle Size(#) 600 Max. Rotational Speed(rpm) 5000
Pcs./Box. 5 (pcs.) Trusco Code 175-8314 Mass 325 g/box
Features Halves the amount of mirror finishing work required. With a fine count surpassing the level of paper, it can be used for final polishing of the base levels of the mirror surface. The particles are #600 (equivalent to the finishing surface #2000). For polishing urethane finishes. Application For partial correction, burning removal, pretreatment of mirror surface work. Maximum operating rotation speed 26.2m/s(1570m/min)
Accessory With adapter for 15 mm hole (1 pc per box)

Please check the type/dimensions/specifications of the part SP100C8 in the "Soft Power Disc" (Urethane Resin, for Finish Polishing) series.

Additional Products in this Category

Tech Support