(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FCA Disc【100 Pieces Per Package】

FCA Disc
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15.9
•Abrasive Grain: C Abrasive Grain
•Includes Hole: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FCADISC-100-14
FCADISC-100-16
FCADISC-100-20
FCADISC-100-24
FCADISC-100-30
FCADISC-100-36
FCADISC-100-40
FCADISC-100-50
FCADISC-100-60
FCADISC-100-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

14

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

16

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

20

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

24

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

30

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

36

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

40

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

50

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

60

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

80

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15.9 Abrasive grain C Abrasive Grain With/without Hole Available
Connection type - With or without pattern coating None Packaging Quantity(Sheets) 100
Application (1) Sanding light metals/resin products (2) Sanding painted surfaces (3) Automobile repair (4) Sanding various vehicles Base Materials - Pattern image -

Additional Products in this Category

Tech Support