(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It can be installed in a single action (screw type).
· Uses a nylon abrasive agent in which abrasive is set between intertwined nylon fibers, so compared to when the workpiece comes into direct contact with the abrasive in paper abrasive cloths, the fibers embedded in nylon abrasive agent act as a cushion, preventing excessive snagging of the workpiece. Mainly used for polishing work. No clogging as it has significant autogenous action.
[Applications]
· For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, and mirror surface pretreatment.
· Tool used: disc grinder.
Part Number |
---|
GPN100AL-120 |
GPN100AL-240 |
GPN100AL-320 |
GPN100AL-600 |
Part Number |
---|
Loading...
Type | Non-woven fabric disc | work material | general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum / Plastic | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Thickness(mm) | 15 | Thread Diameter(mm) | M10(P1.5) | Max. Rotational Speed(rpm) | 6000 |
Pcs./Box. | 5 (pcs.) | Features | It can be installed in a single action (screw type). Mixed type made from nylon and paper. Owing to the use of nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust, the tangled fibers of the nylon abrasives act as a cushion, preventing over-grinding of polished objects, and are therefore more effective than paper abrasive cloth which directly strikes the workpiece. It is mainly used for polishing. It does not get clogged as it has a large autogenous property. | Application | For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, and mirror surface pretreatment. |
Maximum operating rotation speed | 31.4m/s(1884m/min) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy