(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanding Flap Wheel - Polishing Supply.【5 Pieces Per Package】

Sanding Flap Wheel - Polishing Supply.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 15
•Abrasive Grain: A Abrasive Grain

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RF10015-80
RF10015-100
RF10015-120
RF10015-150
RF10015-240
RF10015-400
RF10015-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

80

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

100

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

120

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

150

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

240

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

400

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

600

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic Diameter(mm) 100
Shaft Diameter(mm) 15 Thickness(mm) 15 Abrasive grain A Abrasive Grain
Max. Rotational Speed(min-1(r.p.m)) 13600 Compatible Tools Disc Grinder Application Surface Polishing
Packaging Quantity(Sheets) 5

Additional Products in this Category

Tech Support