(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Felt Disc" (Direct Screw-in Type)【5 Pieces Per Package】

"Felt Disc" (Direct Screw-in Type)
  • Volume Discount

[Features]
· A grease/oil abrasive (blue rod, white rod, tripoli) is used according to the application, and applied mirror finish.
· Direct screw-in type.
[Applications]
· For glazing and wiping mirror finish polishing.

Part Number

Configured Part Number is shown.

Part Number
FD100AL-H
FD100AL-S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Details Type Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Hard type216-2032330 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Soft Type216-2041290 g/box

Loading...

  1. 1

Basic Information

Type Felt Disc Outer diameter Dimensions(mm) 100 Thickness(mm) 10
Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 8000 Pcs./Box. 5 (pcs.)
Features A grease/oil abrasive (blue rod, white rod, tripoli) is used according to the application, and applied mirror finish. Application For glazing and wiping mirror finish polishing. Maximum operating rotation speed 41.9m/s(2512m/min)

Additional Products in this Category

Tech Support