(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Not only does it have almost the same performance as GP Top®, it uses special plates, allowing it to be used for about 18% longer than GP Top® (capable of grinding up to 75 mm O.D.).
· A professional polishing agent, hand planted one by one.
[Applications]
· Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals.
· Tool used: disc grinder.
Part Number |
---|
GP100DX-40 |
GP100DX-60 |
GP100DX-80 |
GP100DX-100 |
GP100DX-120 |
GP100DX-150 |
GP100DX-180 |
GP100DX-240 |
GP100DX-320 |
GP100DX-400 |
GP100DXZ-40 |
GP100DXZ-60 |
GP100DXZ-80 |
Loading...
Type | Multi-blade disc | Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 16 |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 13600 | Blade length(mm) | 16.5 | Pcs./Box. | 5 (sheet) |
Features | Not only does it have almost the same performance as GP Top®, it uses special plates, allowing it to be used for about 18% longer than GP Top® (capable of grinding up to 75 mm O.D.). It is a professional abrasive that's hand-planted one by one. | Application | Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals. | Maximum operating rotation speed | 71.2m/s(4270m/min) |
Tool Used | Disc grinder. | Accessory | With adapter for 15 mm hole (5 pcs per box) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy