(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Disc【5 Pieces Per Package】

Nylon Disc
  • Volume Discount

[Features]
· Uses nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust. Compared to when the workpiece comes into direct contact with the abrasive in paper abrasive cloths, the fibers embedded in nylon abrasive agent act as a cushion, preventing excessive snagging of the workpiece. Mainly used for polishing work. No clogging as it has significant autogenous action.
[Applications]
· For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, and mirror surface pretreatment.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GPN100-120
GPN100-240
GPN100-320
GPN100-600
GPN125-120
GPN125-240
GPN125-320
GPN125-600
GPN150-120
GPN150-240
GPN150-320
GPN150-600
GPN180-120
GPN180-240
GPN180-320
GPN180-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Details Type Max. Rotational Speed
(rpm)
Number of non-woven fabric cloths (pieces) Trusco Code Mass Maximum operating rotation speed

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016120O.D. 100 mm600027115-3129420 g/box31.4m/(s 1884m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016240O.D. 100 mm600027115-3137375 g/box31.4m/(s 1884m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016320O.D. 100 mm600028115-3145350 g/box31.4m/(s 1884m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10016600O.D. 100 mm600029115-3153300 g/box31.4m/(s 1884m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516120O.D. 125 mm400035115-3161550 g/box26.2m/(s 1570m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516240O.D. 125 mm400035115-3170420 g/box26.2m/(s 1570m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516320O.D. 125 mm400035115-3188410 g/box26.2m/(s 1570m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516600O.D. 125 mm400038115-3196400 g/box26.2m/(s 1570m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

15022120O.D. 150 mm300040115-3200910 g/box23.6m/(s 1413m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

15022240O.D. 150 mm300040115-3218740 g/box23.6m/(s 1413m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

15022320O.D. 150 mm300040115-3226730 g/box23.6m/(s 1413m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

15022600O.D. 150 mm300042115-3234670 g/box23.6m/(s 1413m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022120O.D. 180 mm200054115-32421,320 g/box18.8m/(s 1130m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022240O.D. 180 mm200054115-3251950 g/box18.8m/(s 1130m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022320O.D. 180 mm200054115-3269950 g/box18.8m/(s 1130m/min)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022600O.D. 180 mm200058115-3277880 g/box18.8m/(s 1130m/min)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum / Plastic Thickness(mm) 15
Pcs./Box. 5 (pcs.) Features Mixed type made from nylon and paper. Owing to the use of nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust, the tangled fibers of the nylon abrasives act as a cushion, preventing over-grinding of non-abrasive materials, and are therefore more effective than paper abrasive cloth which directly strikes the workpiece. It is mainly used for polishing. It does not get clogged as it has a large autogenous property. Application For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, and mirror surface pretreatment.
Accessory Only ø100 Comes with Adapter for 15 mm Hole (1 Piece per Box)

Additional Products in this Category

Tech Support