(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Disc

Techno Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Abrasive Grain: Z Abrasive Grain
•Compatible Tool: Disc Grinder (Electric/Air)
•Feature: Polishing disc for heavy grinding, designed in particular for hard materials and welding bead work. Exceptionally effective when high pressure is applied during work. Ideal for polishing and grinding composite materials and special alloys
•Application: Weld Bead Removal Deburring Rust Removal Stainless Steel and Iron Grinding/Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TD10016-Z-40
TD10016-Z-60
TD10016-Z-80
TD10016-Z-100
TD10016-Z-120
TD10016-Z-150
TD10016-Z-180
TD10016-Z-240
TD12522-Z-40
TD12522-Z-60
TD12522-Z-100
TD12522-Z-120
TD12522-Z-150
TD12522-Z-180
TD12522-Z-240
TD18022-Z-40
TD18022-Z-60
TD18022-Z-80
TD18022-Z-100
TD18022-Z-120
TD18022-Z-150
TD18022-Z-180
TD18022-Z-240
TD5010-Z-40
TD5010-Z-60
TD5010-Z-80
TD5010-Z-100
TD5010-Z-120
TD5010-Z-150
TD5010-Z-180
TD5010-Z-240
TD5810-Z-40
TD5810-Z-60
TD5810-Z-80
TD5810-Z-100
TD5810-Z-120
TD5810-Z-150
TD5810-Z-180
TD5810-Z-240
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))
5 Piece(s)Available

8 Days or more

100164013600
5 Piece(s)Available

8 Days or more

100166013600
5 Piece(s)Available

8 Days or more

100168013600
5 Piece(s)Available

8 Days or more

1001610013600
5 Piece(s)Available

8 Days or more

1001612013600
5 Piece(s)Available

8 Days or more

1001615013600
5 Piece(s)Available

8 Days or more

1001618013600
5 Piece(s)Available

8 Days or more

1001624013600
5 Piece(s)Available

8 Days or more

12522.24011000
5 Piece(s)Available

8 Days or more

12522.26011000
5 Piece(s)Available

8 Days or more

12522.210011000
5 Piece(s)Available

8 Days or more

12522.212011000
5 Piece(s)Available

8 Days or more

12522.215011000
5 Piece(s)Available

8 Days or more

12522.218011000
5 Piece(s)Available

8 Days or more

12522.224011000
5 Piece(s)Available

8 Days or more

18022408400
5 Piece(s)Available

8 Days or more

18022608400
5 Piece(s)Available

8 Days or more

18022808400
5 Piece(s)Available

8 Days or more

180221008400
5 Piece(s)Available

8 Days or more

180221208400
5 Piece(s)Available

8 Days or more

180221508400
5 Piece(s)Available

8 Days or more

180221808400
5 Piece(s)Available

8 Days or more

180222408400
20 Piece(s)Available

8 Days or more

50104015000
20 Piece(s)Available

8 Days or more

50106015000
20 Piece(s)Available

8 Days or more

50108015000
20 Piece(s)Available

8 Days or more

501010015000
20 Piece(s)Available

8 Days or more

501012015000
20 Piece(s)Available

8 Days or more

501015015000
20 Piece(s)Available

8 Days or more

501018015000
20 Piece(s)Available

8 Days or more

501024015000
10 Piece(s)Available

8 Days or more

58104020000
10 Piece(s)Available

8 Days or more

58106020000
10 Piece(s)Available

8 Days or more

58108020000
10 Piece(s)Available

8 Days or more

581010020000
10 Piece(s)Available

8 Days or more

581012020000
10 Piece(s)Available

8 Days or more

581015020000
10 Piece(s)Available

8 Days or more

581018020000
10 Piece(s)Available

8 Days or more

581024020000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Abrasive grain Z Abrasive Grain Compatible Tools Disc Grinder (Electric/Air)
Features Polishing disc for heavy grinding, designed in particular for hard materials and welding bead work. Exceptionally effective when high pressure is applied during work. Ideal for polishing and grinding composite materials and special alloys such as stainless steel, cemented carbide tool steel and special heat processed steel. Application Weld Bead Removal Deburring Rust Removal Stainless Steel and Iron Grinding/Polishing

Additional Products in this Category

Tech Support