(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Oil Stone

Combination Oil Stone
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 180/320
•Quantity/Pack (Book): 1

Part Number

Configured Part Number is shown.

Part Number
COMBI-100
COMBI-115
COMBI-150
COMBI-205
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

1002513
1 Piece(s)Available

8 Days or more

1153816
1 Piece(s)Available

8 Days or more

1505025
1 Piece(s)Available

8 Days or more

2055025

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 180/320 Quantity/Pack(Book) 1

Additional Products in this Category

Tech Support