(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 400

New Super Stone (Flat Plate) 150 mm, No. 400
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 400
•Length (mm): 150
•Color: Orange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSO051L
NSO052L
NSO054L
NSO056L
NSO081L
NSO082L
NSO084L
NSO086L
NSO0501L
NSO0801L
NSO101L
NSO102L
NSO104L
NSO106L
NSO110L
NSO150L
NSO151L
NSO152L
NSO154L
NSO156L
NSO202L
NSO204L
NSO206L
NSO210L
NSO301L
NSO302L
NSO304L
NSO306L
NSO310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

15 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

9 Days or more

1.04
1 Piece(s)Available

14 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2..02
1 Piece(s)Available

15 Days or more

2..04
1 Piece(s)Available

15 Days or more

2..06
1 Piece(s)Available

15 Days or more

2..010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 400 Length(mm) 150
Color Orange

Additional Products in this Category

Tech Support