(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chip Stone

Chip Stone
  • Volume Discount

[Features]
· Quick and easy to grind with high accuracy, omitting efforts for surface adjustment. The flat surface can be maintained all the time with no uneven finish.
[Applications]
· Ceramics, glass, hard-to-cut materials polishing such as grinding chips.

Part Number

Configured Part Number is shown.

Part Number
S-1-1200
S-1-170
S-1-700
S-2-1200
S-2-170
S-2-700
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abstract Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1200Precision Finish15030171-4538306.5
1 Piece(s)Available

8 Days or more

170Rough finishing15030171-4511311.2
1 Piece(s)Available

8 Days or more

700Semi-finishing15030171-4520309.8
1 Piece(s)Available

8 Days or more

1200Precision Finish10050286-8172306.5
1 Piece(s)Available

8 Days or more

170Rough finishing10050286-8156311.2
1 Piece(s)Available

8 Days or more

700Semi-finishing10050286-8164309.8

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone Thickness(mm) 8 Abrasive material Diamond
Main Body Carbon Steel for General Structure (SS400) Features Quick and easy to grind with high accuracy, omitting efforts for surface adjustment. The flat surface can be maintained all the time with no uneven finish. Application Ceramics, glass, hard-to-cut materials polishing such as grinding chips.

Additional Products in this Category

Tech Support