(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Hex bar wrench and grip can be fixed at 90° for easy operation.
· Pull out just the sizes required just like pocketknives.
· Folding type is convenient for carrying.
· The hardness is HRC 50-58.
[Applications]
· For tightening and loosening hex socket bolts.
Part Number
Configured Part Number is shown.
TNR7S
Type | Knife-shaped | Tip Type | Standard Type |
---|---|---|---|
Width across flat dimension(mm) | 1.5 ~ 6 | Single Product/Set Classification | Set Product |
Set Content(mm) | 1.5、2、2.5、3、4、5、6 | Trusco Code | 366-8991 |
Mass(g) | 128 | Features | Hex bar wrench and grip can be fixed at 90° for easy operation. Can be used by drawing out only the required size, like a pocket knife. Folding type is convenient for carrying. |
Hardness | HRC50~58 | - | - |
Type | Knife-shaped | Tip Type | Standard Type | Width across flat dimension(mm) | 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content(mm) | 1.5、2、2.5、3、4、5、6 | Trusco Code | 366-8991 |
Mass(g) | 128 | Features | Hex bar wrench and grip can be fixed at 90° for easy operation. Can be used by drawing out only the required size, like a pocket knife. Folding type is convenient for carrying. | Hardness | HRC50~58 |
Please check the type/dimensions/specifications of the part TNR7S in the Hex Wrench Set (7 Pieces per Set, Knife Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy