(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening. The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).
· The door holder meets no resistance from the wrench or holder, so removal and replacement is easy. After use, the wrench will be returned to its original position just by closing the door.
[Applications]
· For tightening hex socket head bolts.
Part Number
Configured Part Number is shown.
TEL-S9ZD
Type | Hex L-shape wrench | Tip Type | Ballpoint |
---|---|---|---|
Width across flat dimension(Inch) | 1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 | Single Product/Set Classification | Set Product |
Set Content | 1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8 | Set Content(piece) | 9 |
Trusco Code | 360-5485 | Features | Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°). The door holder can be easily attached/detached from the door without resistance from the wrench and holder. After use, the wrench can be returned to its original position just by closing the door. |
Accessory | Holder | Mass(g/Set) | 430 |
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(Inch) | 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content | 1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8 | Set Content(piece) | 9 |
Trusco Code | 360-5485 | Features | Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°). The door holder can be easily attached/detached from the door without resistance from the wrench and holder. After use, the wrench can be returned to its original position just by closing the door. | Accessory | Holder |
Mass(g/Set) | 430 |
Please check the type/dimensions/specifications of the part TEL-S9ZD in the Allen Wrench (Tapered Head®, Extra Long, 9 Pieces per Set, Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy